4.2.4 USB
The SAM L22 Xplained Pro has a Micro-USB connector for use with the SAM L22 USB module labeled as TARGET USB on the kit. To be able to detect when a target USB cable is connected in self-powered mode, a GPIO is used to detect the VBUS voltage on the connector.
| SAM L22 pin | USB function |
|---|---|
| PC26 | VBUS Detection |
| PA24 | USB D- |
| PA25 | USB D+ |