The mEDBG outputs its CPU clock on a pin. This clock pin is
connected to the ATmega328P clock
input and is used to have a
synchronous clock with the mEDBG to enable debugging through debugWIRE.
To disconnect the external clock to the ATmega328P, a 0Ω resistor or strap has to be removed from
the footprint, as shown in the figure below (R109). Figure 3-1. External Clock
Footprint
The mEDBG CPU clock frequency depends on the selected voltage, see the table
below.
Table 3-2. CPU Clock vs. Voltage
Target Voltage
mEDBG CPU Clock
3.3V
8 MHz
5.0V
16 MHz
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.