3 Example Prompts

The results provided by the tool are highly dependent on the questions or prompts asked. The prompt should contain requests for specific items or aspects of the application’s requirements. It may take several iterations of prompts to provide the necessary information. Providing specific documents or data helps narrow the scope of the comparisons.

Prompt 1

Generate a comparison table of pinout differences between the dsPIC33AK128MC106 and the dsPIC33AK512MPS506, including power pins, functions and locations. Identify potential design changes.

If the tool cannot locate the required information, the next step is to provide it with the necessary data, such as the device data sheet or pinout tables. Table information can be directly entered into the prompt.

Prompt 2

Generate a comparison table of available peripherals for the dsPIC33AK128MC106 and dsPIC33AK512MPS506, including the number of instances and fixed pin functions.

Prompt 3

Generate the hardware design changes required when replacing the dsPIC33CK512MP606 64-pin TQFP package with the dsPIC33AK512MPS506 64-pin TQFP package.