Objective

The purpose of this document is to provide guidance and a method for identifying device differences that may require hardware or software design changes when migrating from one dsPIC33 device to another. With the availability of AI-based tools, a smart comparison can be made to review the identified differences, which can then be used to determine potential problems and the changes required for an application.