6 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device | XXX | -XX |
|---|---|---|
| Part Number | Package Option | Media Type |
| Device: |
SY75712: Two Output, Ultra-Low Additive Jitter, 1.2V to 1.8V LVCMOS Clock Buffer SY75714: Four Output, Ultra-Low Additive Jitter, 1.2V to 1.8V LVCMOS Clock Buffer | |
| Package Option: |
TWL |
= 8-Lead 2 mm × 2 mm TDFN |
| Media Type: |
TR |
= 3000 Pieces Tape and Reel |
Examples:
- SY75712TWL-TR: Two-Output, Ultra-Low Additive Jitter, 1.2V to 1.8V LVCMOS Clock Buffer, 8-Lead 2 mm × 2 mm TDFN Package, 3000 Pieces Tape and Reel
- SY75714TWL-TR: Four-Output, Ultra-Low Additive Jitter, 1.2V to 1.8V LVCMOS Clock Buffer, 8-Lead 2 mm × 2 mm TDFN Package, 3000 Pieces Tape and Reel
Note: Tape and Reel identifier only appears in the catalog part number
description. This identifier is used for ordering purposes and is not printed on the device
package. Check with your Microchip Sales Office for package availability with the Tape and
Reel option.