One-to-Two (SY75712) and One-to-Four
(SY75714) 1.2V to 1.8V LVCMOS Clock Buffers
Ultra-Low Additive Jitter 16.9 fs (typical)
in 12 kHz to 20 MHz Band for 156.25MHz Input Clock
Supports Frequencies from 0 Hz up to 250
MHz
Output-to-Output Skew Less than 50 ps
(maximum)
Transparent for Spread Spectrum
Glitch Free (Synchronous) Output
Enable
Extended Temperature Range: –40°C to
+105°C
2 mm x 2 mm TDFN Package
DS20007045B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.