2.8.1 CryptoAuthentication™ ModelInfo Object

ModelInfo members defined for the CryptoAuthentication™ ATECC608 model:

{
  "deviceRevision": "00006002",
  "publicData": [ CryptoAuthPublicDataElement, ... ]
}
deviceRevisionThe 4-byte device revision number, as returned by the Info (Mode = 0x00) command. This value is encoded as a lowercase hex string.
publicDataAn array of CryptoAuthPublicDataElement objects that defines a location and the public data at that location.