This bit field controls the division ratio of the Main Clock (CLK_MAIN) prescaler
when the Prescaler (PEN) bit is ‘1’.
Note: Configuration of the input
frequency (CLK_MAIN) and prescaler settings must not exceed the allowed maximum
frequency of the peripheral clock (CLK_PER) or CPU clock (CLK_CPU). Refer to the
Electrical Characteristics section for further information.
| Value | Name | Description |
|---|
| 0x0 |
2X |
Divide
by 2 |
| 0x1 |
4X |
Divide
by 4 |
| 0x2 |
8X |
Divide
by 8 |
| 0x3 |
16X |
Divide
by 16 |
| 0x4 |
32X |
Divide
by 32 |
| 0x5 |
64X |
Divide
by 64 |
| 0x8 |
6X |
Divide
by 6 |
| 0x9 |
10X |
Divide
by 10 |
| 0xA |
12X |
Divide
by 12 |
| 0xB |
24X |
Divide
by 24 |
| 0xC |
48X |
Divide
by 48 |
| Other |
- |
Reserved |