3 Assignment 1: ADC Conversion with USART Print Application
In this assignment, Atmel Studio will be used to develop an application using ADC and USART drivers from Atmel | START. The ADC will be configured to run in single conversion mode and a potentiometer will be connected to the ADC input pin to study the ADC functionality. The ADC data will be sent via USART to the embedded terminal in Atmel Studio's Data Visualizer. In Data Visualizer the current consumption of the application will be analyzed using the embedded Power Analyzer.
Peripherals used:
- ADC
- USART
Clock details:
- Main Clock - 5 MHz
- ADC - 625 KHz (5 MHz main clock with prescaler 8)
- USART - 5 MHz