31.3.4 Interrupts

Table 31-2. Available Interrupt Vectors and Sources
Vector NameSource NameConditionDependency
ACn_ACCMPThe output level matches the configurationThe Interrupt Mode (INTMODE) bit field in the Interrupt Control (ACn.INTCTRL) register

When an interrupt condition occurs, the corresponding interrupt flag is set in the peripheral’s Interrupt Flags (peripheral.INTFLAGS) register.

An interrupt source is enabled or disabled by writing to the corresponding enable bit in the peripheral’s Interrupt Control (peripheral.INTCTRL) register.

An interrupt request is generated when the corresponding interrupt source is enabled, and the interrupt flag is set. The interrupt request remains active until the interrupt flag is cleared. See the peripheral’s INTFLAGS register for details on how to clear interrupt flags.