25.3.2.4.2 Disabling the Receiver
When the receiver is disabled, the operation takes effect immediately. The receiver buffer is flushed, and any data from ongoing receptions will be lost.
When the receiver is disabled, the operation takes effect immediately. The receiver buffer is flushed, and any data from ongoing receptions will be lost.
DS40002576B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.