16.5.2 Channel n Generator Selection

Each event channel can be connected to a single event generator.

Refer to the Peripheral Overview section for the available Event System channels.

Name: CHANNELn
Offset: 0x10 + n*0x01 [n=0..5]
Reset: 0x00
Property: -

Bit 76543210 
 CHANNEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CHANNEL[7:0] Channel Generator Selection

This bit field controls which event generator is connected to this event channel.
Note: Not all generators can be connected to all channels. Refer to the table below for further details.
Note:
  1. Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture section for details.
  2. An event from the PORT pin will be zero if the input driver is disabled.
  3. The operational mode of the timer decides when the CAPT flag is raised. Refer to the TCB section for details.
ValueNameDescription
0x01 UPDI_SYNCH The rising edge of SYNCH character detection. An asynchronous event, available on all channels.
0x03 WDT_TICK WDT LSB Tick. An asynchronous event. Available on all channels.
0x04 SWDT_EVENT SWDT Event. A synchronous event. Available on all channels.
0x05 MVIO_VDDIO2OK VDDIO2 OK. An asynchronous event. Available on all channels.
0x06 RTC_OVF Counter overflow. An asynchronous event. Available on all channels.
0x07 RTC_CMP Compare match. An asynchronous event. Available on all channels.
0x08 RTC_EVGEN0 Selectable prescaled RTC event. An asynchronous event. Available on all channels.
0x09 RTC_EVGEN1 Selectable prescaled RTC event. An asynchronous event. Available on all channels.
0x10 CCL_LUT0 LUT output level. An asynchronous event. Available on all channels.
0x11 CCL_LUT1 LUT output level. An asynchronous event. Available on all channels.
0x12 CCL_LUT2 LUT output level. An asynchronous event. Available on all channels.
0x13 CCL_LUT3 LUT output level. An asynchronous event. Available on all channels.
0x14 CCL_LUT4 LUT output level. An asynchronous event. Available on all channels.
0x15 CCL_LUT5 LUT output level. An asynchronous event. Available on all channels.
0x20 AC0_OUT Comparator output level. An asynchronous event. Available on all channels.
0x21 AC1_OUT Comparator output level. An asynchronous event. Available on all channels.
0x22 AC1_OUT Comparator output level. An asynchronous event. Available on all channels.
0x24 ADC0_RES Result ready. A synchronous event. Available on all channels.
0x25 ADC0_SAMP Sample ready. A synchronous event. Available on all channels.
0x26 ADC0_WCMP Window comparison match. A synchronous event. Available on all channels.
0x30 ZCD0_OUT Given by ZCD output level. An asynchronous event. Available on all channels.
0x33 ZCD1_OUT Given by ZCD output level. An asynchronous event. Available on all channels.
0x40 PORTA_EVGEN0 Pin level(2). An asynchronous event. Available on all channels.
0x41 PORTA_EVGEN1 Pin level(2). An asynchronous event. Available on all channels.
0x42 PORTB_EVGEN0(1) Pin level(2). An asynchronous event. Available on all channels.
0x43 PORTB_EVGEN1(1) Pin level(2). An asynchronous event. Available on all channels.
0x44 PORTC_EVGEN0 Pin level(2). An asynchronous event. Available on all channels.
0x45 PORTC_EVGEN1 Pin level(2). An asynchronous event. Available on all channels.
0x46 PORTD_EVGEN0 Pin level(2). An asynchronous event. Available on all channels.
0x47 PORTD_EVGEN1 Pin level(2). An asynchronous event. Available on all channels.
0x48 PORTE_EVGEN0 Pin level(2). An asynchronous event. Available on all channels.
0x49 PORTE_EVGEN1 Pin level(2). An asynchronous event. Available on all channels.
0x4A PORTF_EVGEN0 Pin level(2). An asynchronous event. Available on all channels.
0x4B PORTF_EVGEN1 Pin level(2). An asynchronous event. Available on all channels.
0x60 USART0_XCK Clock signal in SPI Host mode and synchronous USART Host mode. A synchronous event, available on all channels.
0x61 USART1_XCK Clock signal in SPI Host mode and synchronous USART Host mode. A synchronous event. Available on all channels.
0x62 USART2_XCK(1) Clock signal in SPI Host mode and synchronous USART Host mode. A synchronous event. Available on all channels.
0x68 SPI0_SCK SPI Host clock signal. A synchronous event. Available on all channels.
0x69 SPI1_SCK SPI Host clock signal. A synchronous event. Available on all channels.
0x80 TCA0_OVF_LUNF Overflow/Low-byte timer underflow. A synchronous event. Available on all channels.
0x81 TCA0_HUNF High byte timer underflow. A synchronous event. Available on all channels.
0x84 TCA0_CMP0_LCMP0 Compare channel 0 match/Low-byte timer compare channel 0 match. A synchronous event. Available on all channels.
0x85 TCA0_CMP1_LCMP1 Compare channel 1 match/Low-byte timer compare channel 1 match. A synchronous event. Available on all channels.
0x86 TCA0_CMP2_LCMP2 Compare channel 2 match/Low-byte timer compare channel 2 match. A synchronous event. Available on all channels.
0xA0 TCB0_CAPT CAPT Interrupt flag set(3). A synchronous event. Available on all channels.
0xA1 TCB0_OVF Counter overflow. A synchronous event. Available on all channels.
0xA2 TCB1_CAPT CAPT Interrupt flag set(3). A synchronous event. Available on all channels.
0xA3 TCB1_OVF Counter overflow. A synchronous event. Available on all channels.
0xA4 TCB2_CAPT CAPT Interrupt flag set(3). A synchronous event. Available on all channels.
0xA5 TCB2_OVF Counter overflow. A synchronous event. Available on all channels.
0xA6 TCB3_CAPT CAPT Interrupt flag set(3). A synchronous event. Available on all channels.
0xA7 TCB3_OVF Counter overflow. A synchronous event. Available on all channels.
0xB0 TCD0_CMPBCLR Counter matches CMPBCLR. A synchronous event. Available on all channels.
0xB1 TCD0_CMPASET Counter matches CMPASET. A synchronous event. Available on all channels.
0xB2 TCD0_CMPBSET Counter matches CMPBSET. A synchronous event. Available on all channels.
0xB3 TCD0_PROGEV Programmable event output. An asynchronous event. Available on all channels.