29.4.3 Status
| Name: | STATUS |
| Offset: | 0x02 |
| Reset: | 0x02 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OK | BUSY | ||||||||
| Access | R | R | |||||||
| Reset | 1 | 0 |
Bit 1 – OK CRC OK
When this bit is read as ‘1’, the previous CRC
completed successfully. The bit is set to ‘1’ by default before
a CRC scan is run. The bit is not valid unless BUSY is ‘0’.
Bit 0 – BUSY CRC Busy
When this bit is read as ‘1’, the CRCSCAN is busy.
As long as the module is busy, the access to the control registers is limited.