30.3.4 Sleep Mode Operation
Writing the Run In Standby (RUNSTDBY) bit
in the Control A (CCL.CTRLA) register to ‘1’ allows the selected clock
source to be enabled in Standby sleep mode.
If RUNSTDBY is ‘0’, the
peripheral clock is disabled in Standby sleep mode. If the filter, edge detector, and/or
sequencer are enabled, the LUT output is forced to ‘0’ in Standby sleep
mode. In Idle sleep mode, the TRUTH table decoder will continue the operation, and the
LUT output will be refreshed accordingly, regardless of the RUNSTDBY bit.
If the Clock Source (CLKSRC) bit in the LUT n Control A (CCL.LUTnCTRLA) register is
written to ‘1’, the LUTn-TRUTHSEL[2] always clocks the filter, edge
detector, and sequencer. The availability of the LUTn-TRUTHSEL[2] clock in sleep modes
depends on the sleep settings of the peripheral used.