31.5.3 DAC Voltage Reference

Name: DACREF
Offset: 0x05
Reset: 0xFF
Property: -

Bit 76543210 
 DACREF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – DACREF[7:0] DACREF Data Value

This bit field determines the output voltage from the internal voltage divider.

Refer to the Input and Reference Selection section for details on how the generated voltage is calculated.