12.14 Internal High-Frequency Oscillator Status

Name: OSCHFSTATUS
Offset: 0x0A
Reset: 0x00
Property: –

Bit 76543210 
       ATLOCKATSYNC 
Access RR 
Reset 00 

Bit 1 – ATLOCK Automatic oscillator tune in lock

This bit is set when the tune algorithm has locked on the correct frequency.

ValueDescription
0 Selected auto-tune algorithm is not in lock
1 Selected auto-tune algorithm is in lock

Bit 0 – ATSYNC Auto-tune Synchronized

This bit is set when the new value written to the AUTOTUNE bit field in the OSCHFCTRLA register has been synchronized to the 1 MHz clock domain.

ValueDescription
0 Synchronization in progress
1 Synchronization done/No synchronization in progress