Frame Formats
The serial frame for the USART in SPI Host mode always contains eight Data bits. The Data bits can be configured to be transmitted with either the LSb or MSb first by writing to the Data Order (UDORD) bit in the Control C (USARTn.CTRLC) register.
SPI does not use Start, Stop, or Parity bits, so the transmission frame can only consist of the Data bits.