19.4.5 Interrupt Flags

Name: INTFLAGS
Offset: 0x0A
Reset: 0x00
Property: –

Bit 76543210 
        VLMIF 
Access R/W 
Reset 0 

Bit 0 – VLMIF VLM Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when a trigger from the VLM is given. The trigger condition is configured by writing to the VLM Configuration (VLMCFG) bit field in the Interrupt Control (INTCTRL) register. The flag is updated only when the BOD is enabled.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the VLM Interrupt flag.