Support arbitration between
Start/repeated Start and data bit
Client arbitration allows support
for the Address Resolution Protocol (ARP) in software
Configurable SMBus Layer 1
time-outs in hardware
Independent Host and Client Operation
Combined (same pins)
Single or multi-host bus operation
with full arbitration support
Hardware Support for Client Address
Match
Operates in all sleep modes
7-bit address recognition
General Call Address
recognition
Support for address range masking
or secondary address match
Input Filter for Bus Noise
Suppression
Smart Mode Support
DS40002576B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.