9.3.2.2 USB Voltage System Control

Name: VUSBCTRL
Offset: 0x06
Reset: 0x00
Property: –

Bit 76543210 
        USBVREG 
Access R/W 
Reset 0 

Bit 0 – USBVREG USB Voltage Regulator

This bit controls the status of the USB voltage regulator. See the description of the USB peripheral, USB - Universal Serial Bus Device Controller, for more details.
ValueNameDescription
0 DISABLE The USB voltage regulator is disabled
1 ENABLE The USB voltage regulator is enabled