29.3.4 Sleep Mode Operation
In all CPU sleep modes, the CRCSCAN is halted and will resume operation when the CPU wakes up.
The CRCSCAN starts operating three cycles after writing the Enable (ENABLE) bit in the
Control A (CRCSCAN.CTRLA) register. During these three cycles, it is possible to enter
Sleep mode. In this case:
- The CRCSCAN will not start until the CPU has woken up.
- Any interrupt handler will execute after CRCSCAN has finished.