20.4.1 Analog Comparator Reference

Name: ACREF
Offset: 0x00
Reset: 0x00
Property: –

Bit 76543210 
 ALWAYSON    REFSEL[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ALWAYSON Reference Always On

This bit controls whether the ACs reference is always on or not.
ValueDescription
0 The reference is automatically enabled when needed
1 The reference is always on

Bits 2:0 – REFSEL[2:0] Reference Select

This bit field controls the reference voltage level for ACs.

Note:
  1. The values given for internal references are only typical. Refer to the Electrical Characteristics section for further details.
ValueNameDescription
0x0 1V024 Internal 1.024V reference
0x1 2V048 Internal 2.048V reference
0x2 4V096 Internal 4.096V reference
0x3 2V500 Internal 2.500V reference
0x4 - Reserved
0x5 VDD VDD as reference
0x6 VREFA External reference from the VREFA pin
0x7 - Reserved