Conversion Rate Up to 170 ksps, at 10-bit
Resolution
Up to 21 I/O Pin
Inputs, in Addition to Internal Inputs from Sensors and References
Multiple Internal ADC Reference Voltages
VDD
1.024V
2.048V
2.500V
4.096V
External Reference Input
Single and Free-Running Conversions
Event Triggered Conversion
Series and Burst Accumulation Modes
Accumulation of Up to 64 Conversions
Left or Right Adjusted Result
Interrupts on Conversion Complete
Configurable Window Comparator
DS40002576B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.