24.5.6 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUN | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – RUN Run
1’ when the counter is running. This bit is cleared to
‘0’ when the counter is stopped.This bit is cleared when the timer/counter stops.
This bit is set continuously when the timer/counter is running.
The bit is read-only.