1.1 Unit Default IP Address, Username, and Password Configuration
Depending on the unit part number, the unit arrives preconfigured, using a static/dynamic (DHCP) IP address.
- Static IP address:
- Default IP address: 192.168.0.50/24
- Username: admin
- Password: A unique random password varies from unit to unit. See the rear label.
- DHCP—Dynamic IP address:
- Default IP address: DHCP with 3 minutes fold back to IP address 192.168.0.50/24, if the unit fails to obtain the DHCP address
- Username and password are the same as described for the static IP address
Note: Restore the unit to full factory default (see Restoring Unit to Factory Default—Unknown
Unit-IP, Username, or Unit Password) by using an external Ethernet cable being connected between two-unit ports (loopback) and no PoE Powered Devices (PDs). Then, during power up, the unit IP address (192.168.0.50/DHCP), the username (admin), and the same unique password (not to be confused when restoring the unit to factory default from the web, keeping the unit's same IP setup, username, and password) are restored.