8.2.2 Device Support Information
The following definitions are provided in each device header file.
| Item | Description |
|---|---|
__XC16_PART_SUPPORT_
VERSION | A manifest constant representing the compiler release that this part-support was released with. |
__XC16_PART_SUPPORT_
UPDATE | A manifest constant representing the update increment of the part-support data. |
__write_to_IEC(X) | A macro that wraps the expression
X with an appropriate number of nop
instructions to ensure that the write to the IEC register has taken effect
before the program executes. For example:
will not progress until the device has disabled the interrupt enable bit for T1 (Timer1). |