23.11 Declarators
Implementation-Defined Behavior for Declarators is covered in section G.3.11 of the ANSI C Standard.
What is the maximum number of declarators that may modify an arithmetic, structure, or union type? (ISO 6.5.4)
No limit.
Implementation-Defined Behavior for Declarators is covered in section G.3.11 of the ANSI C Standard.
What is the maximum number of declarators that may modify an arithmetic, structure, or union type? (ISO 6.5.4)
No limit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.