5.3.7.8 When Should Inline Assembly Be Used Instead of Assembly Modules?
If the programmer does decide to combine assembly code and C code; ensure that the following occurs:
- Code complies with the run-time model
- Registers are properly used and not overwritten
- Code uses the GNU extended inline assembly code
Long sequences are often hard to debug, so ensure that you correctly follow the guidelines.