5.3.4.8 How Can I Pack Data Into Flash Memory?
To specify the upper byte of variables stored into
space(prog) sections, you can use either the
-mfillupper option or the fillupper variable
attribute. See the following sections of this user’s guide for more information:
Options Specific to 16-Bit Devices
(-mfillupper)
Variable Attributes
(fillupper)