14.1.2.23 shared
Used with co-resident applications. The function may be used outside of the application. A data item will be initialized at startup of any application in the co-resident set.
sharedUsed with co-resident applications. The function may be used outside of the application. A data item will be initialized at startup of any application in the co-resident set.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.