6.6.9.10 -Wl,option
Pass option as an option to the linker. If option contains commas, it is split into multiple options at the commas.
For example, to generate a map file, use -Wl,-Map=Project.map.
Pass option as an option to the linker. If option contains commas, it is split into multiple options at the commas.
For example, to generate a map file, use -Wl,-Map=Project.map.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.