6.6.6 Options for Controlling Optimization
The following options control compiler optimizations. See also 19 Optimizations.
| Option | License | Summary |
|---|---|---|
-O0 |
All | No optimizations (default) |
-O1,
-O |
All | Optimization level 1 |
-O2 |
All | Optimization level 2 |
-O3 |
PRO | Optimization level 3 |
-Os |
PRO | Optimization level s |
Other optimization options are: