4.3.2.2 How Do I Set the Configuration Bits?
These should be set in your code by using either a macro or pragma. Earlier versions of MPLAB X IDE allowed you to set these bits in a dialog, but the current IDE requires that they be specified in your source code. For more information, refer to the 7.4 Configuration Bit Access section.