9.6.2 Data Pointers
All standard data pointers are 16 bits wide. This is sufficient to access the full data memory space.
These pointers are also able to access const-qualified
objects, although in the program memory space, const-qualified objects
appear in a unique memory range in the data space using the PSV window. In this case, the
-mconst-in-data option should not be in force (see 6.6.1 Options Specific to DSC Devices for more
information.)
Pointers which access the managed PSV space are 32-bits wide. The extra space allows these pointers to access any PSV page.
A set of special purpose, 32-bit data pointers are also available. See 11 Memory Allocation and Access for more information.