9.10 Variable Attributes
The MPLAB XC-DSC C Compiler uses attributes to indicate memory allocation, type and other configuration for variables, structure members and types. Other attributes are available for functions, and these are described in the 14.1.2 Function Attributes section. Qualifiers are used independently to attributes (see the 9.9 Compiler-Specific Type Qualifiers section). They only indicate how objects are accessed, but must be used where necessary to ensure correct code operation.
The compiler keyword __attribute__ allows you to specify
the attributes of objects. This keyword is followed by an attribute specification inside
double parentheses. The attributes below are currently supported for variables.
You may also specify attributes with __ (double
underscore) preceding and following each keyword (e.g., __aligned__
instead of aligned). This allows you to use them in header files without
being concerned about a possible macro of the same name.
To specify multiple attributes, separate them by commas within the double parentheses, for example:
__attribute__ ((aligned (16), packed)).
far attribute and declared extern in file B without
far, then a link error may result.