5.6.5 xc-dsc-ar (DSC Archiver/Librarian)
A subset of command-line options may be specified in MPLAB X IDE. Select a category, and then set up linker options. For additional options, see the “MPLAB® XC-DSC Assembler, Linker and Utilities User’s Guide” (DS-50003590). See also, 5.6.6 Options Page Features.
| Option | Description | Command Line |
|---|---|---|
| Break line into multiple lines | For Windows OS, you have a maximum command line length of 8191 chars. When archiving long sets of files into libraries, the link line might go over this limit. The compiler can break up the archive line into smaller lines to avoid this limitation. | true |