4.3.5.7 How Can I Find Out Which Functions are Contained Inside the Compiler?

You can see compiler predefined symbols/macros and functions by running, and stopping the preprocessor, and then examining the output. Options to do this are discussed in the following section of this user’s guide:

6.6.2 Options for Controlling the Kind of Output