6.6.6.6 Options For Specific Optimization Control

The following options control specific optimizations. You can use the following flags in the rare cases when “fine-tuning” of optimizations to be performed is desired.