4.3.6.3 Can/Should My Application be able to Return from a Trap?
This question is very specific to the application/trap. The general answer is that the application should probably safely restart when such an event occurs.
This question is very specific to the application/trap. The general answer is that the application should probably safely restart when such an event occurs.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.