6.6.4.1 Options to Control the Amount and Types of Warnings

The following options control the amount and kinds of warnings produced by the compiler. These Warning or Error options are implied by -Wall.