4.3.7.3 How Do I Access C Objects from Assembly Code?

Most C objects are accessible from assembly code. There is a mapping between the symbols used in the C source and those used in the assembly code generated from this source. Your assembly should access the assembly-equivalent symbols which are detailed in the following section of this user's guide:

17.1 Mixing Assembly Language and C Variables and Functions