9.9.4 __pack_upper_byte Type Qualifier
This qualifier allows the use of the upper byte of Flash memory for data
storage. For DSC devices, a 24-bit word is used in
Flash memory. The architecture supports the mapping of areas of Flash into the data space,
but this mapping is only 16 bits wide to fit in with data space dimensions, unless the
__pack_upper_byte qualifier is used.
For more information on this qualifier, see the 11.9 Packing Data Stored in Flash section.