9.2.1 Double-Word Integers
The compiler supports data types for integers that are twice as long as
long int. Simply write long long int for a signed
integer, or unsigned long long int for an unsigned integer. To make an
integer constant of type long long int, add the suffix LL
to the integer. To make an integer constant of type unsigned long long
int, add the suffix ULL to the integer.
You can use these types in arithmetic like any other integer types.