2.2.4 Flexible Memory Models
The compiler supports both large and small code and data models. The small code model takes advantage of more efficient forms of call and branch instructions, while the small data model supports the use of compact instructions for accessing data in SFR space.
The compiler supports two models for accessing constant data. The “constants in data” model uses data memory, which is initialized by the run-time library. The “constants in code” model uses program memory, which is accessed through the Program Space Visibility (PSV) window.