3.4.1 Analog Input Offset Voltage (TA = -40°C to 105°C)
A clarification has been made for the Analog Comparator Input Offset Voltage in Table 30-1.
Table 30-1. TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VIL | Input low voltage except XTAL1 and RESET pins |
VCC = 1.8V - 2.4V VCC = 2.4V - 5.5V |
-0.5 -0.5 |
0.2VCC(1) 0.3VCC(1) | V | |
| VIL1 | Input low voltage XTAL1 pins | VCC = 1.8V - 5.5V | -0.5 | 0.1VCC(1) | ||
| VIL2 | Input low voltage, RESET pins | VCC = 1.8V - 5.5V | -0.5 | 0.1VCC(1) | ||
| VIH | Input high voltage except XTAL1 and RESET pins |
VCC = 1.8V - 2.4V VCC = 2.4V - 5.5V |
0.7VCC(2) 0.6VCC(2) |
VCC + 0.5 VCC + 0.5 | ||
| VIH1 | Input high voltage, XTAL1 pin |
VCC = 1.8V - 2.4V VCC = 2.4V - 5.5V |
0.8VCC(2) 0.7VCC(2) |
VCC + 0.5 VCC + 0.5 | ||
| VIH2 | Input high voltage, RESET pins | VCC = 1.8V - 5.5V | 0.9VCC(2) | VCC + 0.5 | ||
| VOL | Output low voltage(3), Port A, C, D, E, F, G |
IOL = 10mA, VCC = 5V IOL = 5 mA, VCC = 3V |
0.7/1.0(5) 0.5/0.7(5) | |||
| VOL1 | Output low voltage(3), Port B |
IOL = 20 mA, VCC = 5V IOL = 10 mA, VCC = 3V |
0.7/1.0(5) 0.5/0.7(5) | |||
| VOH | Output high voltage(4), Port A, C, D, E, F, G |
IOH = -10A, VCC = 5V IOH = -5 mA, VCC = 3V |
4.2 2.3 | |||
| VOH1 | Output high voltage(4), Port B |
IOH = -20 mA, VCC = 5V IOH = -10 mA, VCC = 3V |
4.2 2.3 | |||
| IIL | Input leakage current I/O Pin | VCC = 5.5V, pin low (absolute value) | 1 | µA | ||
| IIH | Input leakage current I/O Pin | VCC = 5.5V, pin high (absolute value) | 1 | |||
| RRST | Reset pull-up resistor | 20 | 60 | kΩ | ||
| RPU | I/O Pin pull-up resistor | 20 | 50 | |||
| VACIO | Analog comparator input offset voltage |
VCC =5V Vin = VCC/2 | < 10 | 40 | mV | |
| VACIO | Analog comparator input offset voltage |
VCC < 3.6V Vin < 0.5V | <15 | 60(6) | mV | |
| VACIO | Analog comparator input offset voltage |
VCC > 3.6V Vin < 0.5V | <15 | 500(6) | mV | |
| IACLK | Analog comparator |
VCC = 5V Vin = VCC/2 | -50 | 50 | nA | |
| tACID | Analog comparator propagation delay |
VCC = 2.7V VCC = 4.0V |
750 500 | ns |
- “Max” means the highest value where the pin is ensured to be read as low
- “Min” means the lowest value where the pin is ensured to be read as high
- Although each I/O port can sink
more than the test conditions (20 mA at VCC = 5V, 10 mA at
VCC= 3V for Port B and 10 mA at VCC = 5V, 5 mA at
VCC = 3V for all other ports) under steady-state conditions
(non-transient), the following must be observed
- TQFP and QFN/MLF
Package:
- The sum of all IOL for all ports should not exceed 400 mA.
- The sum of all IOL for ports A0 - A7, C4 - C7, and G2 should not exceed 100 mA.
- The sum of all IOL for ports B0 - B7, E0 - E7, and G3 - G5 should not exceed 100 mA.
- The sum of all IOL for ports D0 - D7, C0 - C3, and G0 - G1 should not exceed 100 mA.
- The sum of all IOL for ports F0 - F7 should not exceed 100 mA.
If IOL exceeds the test condition, VOL may exceed the related specification. Pins are not ensured to sink current higher than the listed test condition.
- TQFP and QFN/MLF
Package:
- Although each I/O port can source
more than the test conditions (20 mA at VCC = 5V, 10 mA at VCC = 3V for Port B
and 10 mA at VCC = 5V, 5 mA at VCC = 3V for all other ports) under steady-state
conditions (non-transient), observe the following:
- TQFP and QFN/MLF
Package:
- The sum of all IOH for all ports should not exceed 400 mA.
- The sum of all IOH for ports A0 - A7, C4 - C7, and G2 should not exceed 100 mA.
- The sum of all IOH for ports B0 - B7, E0 - E7, and G3 - G5 should not exceed 100 mA.
- The sum of all IOH for ports D0 - D7, C0 - C3, and G0 - G1 should not exceed 100 mA.
- The sum of all IOH for ports F0 - F7 should not exceed 100 mA.
If IOH exceeds the test condition, VOH may exceed the related specification. Pins are not ensured to source current higher than the listed test condition
- TQFP and QFN/MLF
Package:
- Largest value for ATmega329P and ATmega3290P.
- These values are based on characterization. The max. limit in production can therefore not be assured.