3.4.2 Power-Down Specification Limit (TA = -40°C to 105°C)

A clarification for the power-down specification limit has been made. This clarification has corrections that are impractical to mark in bold. The following tables in this section contain the most current information and notes.

Sections 30.2.6 and 30.2.3 are not relevant for the devices documented in this data sheet and should be disregarded.

Table 30-2. Current Consumption ATmega169PA TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)

SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.40.5mA
Active 4 MHz, VCC = 3V 2.32.8mA
Active 8 MHz, VCC = 5V 911
Idle 1 MHz, VCC = 2V 0.10.2
Idle 4 MHz, VCC = 3V 0.80.9
Idle 8 MHz, VCC = 5V 3.13.3
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

0.6 1.8 µA

32.768 kHz TOSC enabled,

VCC = 3V

0.9 3
Power-down mode(2)WDT enabled, VCC = 3V 711
WDT disabled, VCC = 3V 0.22.5
Note:
  1. Maximum and Typical values for 25°C. Maximum values are test limits in production.

Table 30-3. Current Consumption ATmega329A TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)

SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.350.55mA
Active 4 MHz, VCC = 3V 1.652.9mA
Active 8 MHz, VCC = 5V 5.711
Idle 1 MHz, VCC = 2V 0.10.2
Idle 4 MHz, VCC = 3V 0.40.90
Idle 8 MHz, VCC = 5V 1.653.5
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

µA

32.768 kHz TOSC enabled,

VCC = 3V

3
Power-down mode(2)WDT enabled, VCC = 3V 1215
WDT disabled, VCC = 3V 4.75
Note:
  1. All bits are set in the ‘Power Reduction Register’ on page 42.
  2. Maximum and Typical values for 25°C. Maximum values are test limits in production.

Table 30-5. Current Consumption ATmega329PA TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)

SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.350.55mA
Active 4 MHz, VCC = 3V 1.652.9
Active 8 MHz, VCC = 5V 5.711
Idle 1 MHz, VCC = 2V 0.10.2
Idle 4 MHz, VCC = 3V 0.40.90
Idle 8 Hz, VCC = 5V 1.653.5
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

µA

32.768 kHz TOSC enabled,

VCC = 3V

3
Power-down mode(2)WDT enabled, VCC = 3V 1215
WDT disabled, VCC = 3V 4.75
Note:
  1. All bits are set in the ‘Power Reduction Register’ on page 42.
  2. Maximum and Typical values for 25°C. Maximum values are test limits in production.

Table 30-6. Current Consumption ATmega3290A TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)

SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.350.55mA
Active 4 MHz, VCC = 3V 1.652.9
Active 8 MHz, VCC = 5V 5.711
Idle 1 MHz, VCC = 2V 0.10.2
Idle 4 MHz, VCC = 3V 0.40.90
Idle 8 MHz, VCC = 5V 1.653.5
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

µA

32.768 kHz TOSC enabled,

VCC = 3V

3
Power-down mode(2)WDT enabled, VCC = 3V 1215
WDT disabled, VCC = 3V 4.75
Note:
  1. All bits are set in the ‘Power Reduction Register’ on page 42.
  2. Maximum and Typical values for 25°C. Maximum values are test limits in production.

Table 30-8. Current Consumption ATmega3290PA TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)

SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.350.55mA
Active 4 MHz, VCC = 3V 1.652.9
Active 8 MHz, VCC = 5V 5.711
Idle 1 MHz, VCC = 2V 0.10.2
Idle 4 MHz, VCC = 3V 0.40.90
Idle 8 MHz, VCC = 5V 1.653.5
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

µA

32.768 kHz TOSC enabled,

VCC = 3V

3
Power-down mode(2)WDT enabled, VCC = 3V 1215
WDT disabled, VCC = 3V 4.75
Note:
  1. All bits are set in the ‘Power Reduction Register’ on page 42.
  2. Maximum and Typical values for 25°C. Maximum values are test limits in production.