Jump to main content
2.6 Device ID Name: DEVICEID Offset: 8006h
Bit 15 14 13 12 11 10 9 8 Reserved Reserved DEV[11:8] Access R R R R R R Reset 1 1 q q q q
Bit 7 6 5 4 3 2 1 0 DEV[7:0] Access R R R R R R R R Reset q q q q q q q q
Bit 13 – Reserved
Reserved - Read as ‘1’
Bit 12 – Reserved
Reserved - Read as ‘1’
Bits 11:0 – DEV[11:0] Device
ID
Device Device ID PIC16F18114 3107h PIC16F18115 310Ch PIC16F18124 3108h PIC16F18125 310Dh PIC16F18126 3111h PIC16F18144 3109h PIC16F18145 310Eh PIC16F18146 3112h PIC16F18154 310Ah PIC16F18155 310Fh PIC16F18156 3113h PIC16F18174 310Bh PIC16F18175 3110h PIC16F18176 3114h
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.