32.768kHz Ultra Low
Power (ULP) internal RC oscillator with ±10% accuracy, ±2%
calibration step size
32.768kHz external
crystal oscillator
External clock
input
Single pin programming and
debugging interface (UPDI)
Three sleep modes:
Idle with all
peripherals running for immediate wake up
Standby
Configurable
operation of selected peripherals
SleepWalking
peripherals
Power Down with
limited wake-up functionality
Peripherals
One 16-bit Timer/Counter type
A with dedicated period register, 3 compare channels (TCA)
Two 16-bit Timer/Counter type
B with input capture (TCB)
One 12-bit Timer/Counter type
D optimized for control applications (TCD)
16-bit Real Time Counter
(RTC) running from external crystal or internal RC oscillator
One USART with fractional
baud rate generator, autobaud, and start-of-frame detection
Master/slave Serial
Peripheral Interface (SPI)
Master/slave I2C
with dual address match
Standard mode (Sm, 100kHz)
Fast mode (Fm, 400kHz)
Fast mode plus (Fm+, 1MHz)
Configurable Custom Logic (CCL) with two programmable
Lookup Tables (LUT)
Three Analog Comparators (AC) with low propagation delay
Two 10-bit 115ksps Analog to Digital
Converters (ADC)
Three 8-bit Digital to Analog Converters
(DAC) with one external channel
Five selectable internal
voltage references: 0.55V, 1.1V, 1.5V, 2.5V and 4.3V
Automated CRC memory
scan
Window Watchdog Timer (WDT)
with separate on-chip oscillator
Peripheral Touch Controller
(PTC)
Capacitive touch
buttons, sliders and wheels
Wake-up on touch
Driven shield for
improved moisture and noise handling performance
Up to 14 self-capacitance
and up to 49 mutual capacitance
channels
External interrupt on all
general purpose pins
I/O and Packages:
12 to 22 programmable I/O
lines
14-pin SOIC150
20-pin QFN 3x3 and
SOIC300
24-pin QFN 4x4
Temperature Ranges:
-40°C to 105°C
-40°C to 125°C Temperature Device Options available
Speed Grades:
0-5MHz @ 1.8V – 5.5V
0-10MHz @ 2.7V – 5.5V
0-20MHz @ 4.5V – 5.5V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.