1.2.2.1.4.1.3 Key flags
C
#define BLE_SMP_FLAG_ENCRYPT_INFO (1<<0) #define BLE_SMP_FLAG_CENTRAL_ID (1<<1) #define BLE_SMP_FLAG_ID_INFO (1<<2) #define BLE_SMP_FLAG_ID_ADDR_INFO (1<<3) #define BLE_SMP_FLAG_SIGNING_INFO (1<<4)
Description
The definition of valid remote keys flag.
Macro Definition
| Macro | Description |
|---|---|
| BLE_SMP_FLAG_ENCRYPT_INFO | Indicate LTK is valid. |
| BLE_SMP_FLAG_CENTRAL_ID | Indicate EDIV and Rand are valid. |
| BLE_SMP_FLAG_ID_INFO | Indicate IRK is valid. |
| BLE_SMP_FLAG_ID_ADDR_INFO | Indicate identity address is valid. |
| BLE_SMP_FLAG_SIGNING_INFO | Indicate SRK is valid. |