1.2.2.1.4.1.4 Keypress notification type
C
#define BLE_SMP_KEYPRESS_STARTED 0x00 #define BLE_SMP_KEYPRESS_DIGIT_ENTERED 0x01 #define BLE_SMP_KEYPRESS_DIGIT_ERASED 0x02 #define BLE_SMP_KEYPRESS_CLEARED 0x03 #define BLE_SMP_KEYPRESS_COMPLETED 0x04
Description
The definition of keypress notification type.
Macro Definition
| Macro | Description |
|---|---|
| BLE_SMP_KEYPRESS_STARTED | Passkey entry started. |
| BLE_SMP_KEYPRESS_DIGIT_ENTERED | Passkey digit entered. |
| BLE_SMP_KEYPRESS_DIGIT_ERASED | Passkey digit erased. |
| BLE_SMP_KEYPRESS_CLEARED | Passkey cleared. |
| BLE_SMP_KEYPRESS_COMPLETED | Passkey entry completed. |